Rohm Breadcrumb

Rohm Productdetail

Nch 650V 24A Power MOSFET - R6524KNX1

R6524KNX1 is Low on-resistance and ultra fast switching speed Power MOSFET.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | R6524KNX1C10
Status | Active
Package | TO-220AB
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Package Size[mm]

18.6x9.9(t=4.7)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

24.0

RDS(on)[Ω] VGS=10V (Typ.)

0.16

RDS(on)[Ω] VGS=Drive (Typ.)

0.16

Total gate charge Qg[nC]

45.0

Power Dissipation (PD)[W]

253.0

Drive Voltage[V]

10.0

Trr (Typ.)[ns]

510

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance.
  • Ultra fast switching speed.
  • Parallel use is easy.
  • Pb-free lead plating; RoHS compliant.