Nch 650V 11A Power MOSFET - R6511ENJ

R6511ENJ is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | R6511ENJTL
Status | Active
Package | LPTS (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-263(D2PAK)

JEITA Package

SC-83

Package Size[mm]

10.1x13.1(t=4.5)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

11.0

RDS(on)[Ω] VGS=10V (Typ.)

0.36

RDS(on)[Ω] VGS=Drive (Typ.)

0.36

Total gate charge Qg[nC]

32.0

Power Dissipation (PD)[W]

124.0

Drive Voltage[V]

10.0

Mounting Style

Surface mount

Bare Die/Wafer PN

Available: K7453

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant