R6047ENZ4
600V 47A TO-247, Low-noise Power MOSFET

R6047ENZ4 is a power MOSFET for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6047ENZ4C13
Status | Recommended
Package | TO-247
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-247AD

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

47

RDS(on)[Ω] VGS=10V(Typ.)

0.066

RDS(on)[Ω] VGS=Drive (Typ.)

0.066

Total gate charge Qg[nC]

145

Power Dissipation (PD)[W]

481

Drive Voltage[V]

10

Trr (Typ.)[ns]

850

Mounting Style

Leaded type

Bare Die Part Number

Available: K7405

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.94x25.14 (t=5.22)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed