Obsolete R6046FNZ1
10V Drive Nch MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For R6046FNZ1

Part Number
R6046FNZ1
R6046FNZ1
R6050JNZ4
R6050JNZ4
Ordering Part Number R6046FNZ1C9 R6050JNZ4C13
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Recommended
Package TO-247 TO-247
Unit Quantity 450 600
Minimum Packing Quantity 450 30
Packing Type Bulk Tube
RoHS Yes Yes
Package Code TO-247AD TO-247AD
Package Size [mm] 15.94x25.14 (t=5.22) 15.94x25.14 (t=5.22)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 46.0 50.0
RDS(on)[O] VGS=10V (Typ.) 0.075 -
RDS(on)[O] VGS=15V (Typ.) - 0.064
RDS(on)[O] VGS=Drive (Typ.) 0.075 0.064
Drive Voltage [V] 10.0 15.0
Power Dissipation (PD) [W] 120.0 615.0
Total gate charge Qg [nC] 150.0 120.0
Trr (Typ.)[ns] 143 120
Mounting Style Leaded type Leaded type
Applications Motor, Inverter Motor, Inverter
Bare Die P/N - Available: K7819
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed