Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 10V Drive Nch MOSFET - R6046FNZ1

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | R6046FNZ1C9
Status | NRND
Package | TO-247
Unit Quantity | 450
Minimum Package Quantity | 450
Packing Type | Bulk
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-247

Package Size[mm]

21.07x15.94(t=5.02)

Applications

Motor, Inverter

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

46.0

RDS(on)[Ω] VGS=10V (Typ.)

0.075

RDS(on)[Ω] VGS=Drive (Typ.)

0.075

Total gate charge Qg[nC]

150.0

Power Dissipation (PD)[W]

120.0

Drive Voltage[V]

10.0

Trr (Typ.)[ns]

143

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

1) Low on-resistance.
2) Fast switching speed.
3) Gate-source voltage(VGSS)guaranteed to be ±30V.
4) Drive circuits can be simple.
5) Parallel use is easy.
6) Pb-free lead plating; RoHS compliant.