Obsolete R6046FNZ
10V Drive Nch MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For R6046FNZ

Part Number
R6046FNZ
R6046FNZ
R6050JNZ
R6050JNZ
R6050JNZ4
R6050JNZ4
R6050JNZ4
R6050JNZ4
Ordering Part Number R6046FNZC8 R6050JNZC17 R6050JNZ4C13 R6050JNZ4C13
Similar Level - Same Pinout, Package Same Package Similar Specification
Data Sheet        
Supply Status Obsolete Recommended Recommended Recommended
Package TO-3PF TO-3PF TO-247 TO-247
Unit Quantity 360 300 600 600
Minimum Packing Quantity 360 30 30 30
Packing Type Bulk Tube Tube Tube
RoHS Yes Yes Yes Yes
Package Code TO-3PF TO-3PF TO-247AD TO-247AD
Package Size [mm] 15.5x26.5 (t=5.7) 15.5x26.5 (t=5.7) 15.94x25.14 (t=5.22) 15.94x25.14 (t=5.22)
Number of terminal 3 3 3 3
Polarity Nch Nch Nch Nch
Drain-Source Voltage VDSS [V] 600 600 600 600
Drain Current ID [A] 46.0 50.0 50.0 50.0
RDS(on)[O] VGS=10V (Typ.) 0.075 - - -
RDS(on)[O] VGS=15V (Typ.) - 0.064 0.064 0.064
RDS(on)[O] VGS=Drive (Typ.) 0.075 0.064 0.064 0.064
Drive Voltage [V] 10.0 15.0 15.0 15.0
Power Dissipation (PD) [W] 120.0 120.0 615.0 615.0
Total gate charge Qg [nC] 150.0 120.0 120.0 120.0
Trr (Typ.)[ns] 145 120 120 120
Mounting Style Leaded type Leaded type Leaded type Leaded type
Applications Motor, Inverter Motor, Inverter Motor, Inverter Motor, Inverter
Bare Die P/N - Available: K7819 Available: K7819 Available: K7819
Storage Temperature (Min.)[°C] -55 -55 -55 -55
Storage Temperature (Min.)[°C] 150 150 150 150
X

Most Viewed