Obsolete R6046ANZ
10V Drive Nch MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For R6046ANZ

Part Number
R6046ANZ
R6046ANZ
R6047KNZ4
R6047KNZ4
Ordering Part Number R6046ANZC8 R6047KNZ4C13
Similar Level - Similar Specification
Data Sheet    
Supply Status Obsolete Recommended
Package TO-3PF TO-247
Unit Quantity 360 600
Minimum Packing Quantity 360 30
Packing Type Bulk Tube
RoHS Yes Yes
Package Code TO-3PF TO-247AD
Package Size [mm] 15.5x26.5 (t=5.7) 15.94x25.14 (t=5.22)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 46.0 47.0
RDS(on)[O] VGS=10V (Typ.) 0.065 0.072
RDS(on)[O] VGS=Drive (Typ.) 0.065 0.072
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 120.0 481.0
Total gate charge Qg [nC] 150.0 100.0
Trr (Typ.)[ns] - 700
Mounting Style Leaded type Leaded type
Applications - Power Supply
Bare Die P/N - Available: K8005
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed