Rohm Breadcrumb

Rohm Productdetail

10V Drive Nch MOSFET - R6035ENZ1

Nch 600V 35A Power MOSFET

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | R6035ENZ1C9
Status | Active
Package | TO-247
Unit Quantity | 450
Minimum Package Quantity | 450
Packing Type | Bulk
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-247

Package Size[mm]

21.07x15.94(t=5.02)

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

35.0

RDS(on)[Ω] VGS=10V (Typ.)

0.092

RDS(on)[Ω] VGS=Drive (Typ.)

0.092

Total gate charge Qg[nC]

110.0

Power Dissipation (PD)[W]

120.0

Drive Voltage[V]

10.0

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・ Low on-resistance.
・ Fast switching speed.
・ Gate-source voltage (VGSS) guaranteed to be ±20V.
・ Drive circuits can be simple.
・ Parallel use is easy.
・ Pb-free lead plating ; RoHS compliant