Nch 600V 25A Power MOSFET with Built-In High-Speed Diode - R6025JNZ4 (New)

R6025JNZ4 is a power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.
PrestoMOS™ series, R60xxJNx series increases design flexibility while maintaining the industry’s fastest reverse recovery time (trr) optimized for EV charging stations and motor drive in home appliances such as refrigerators and Air Conditioners (ACs).

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Technical Documents

Application Note

Double-pulse test substantiated advantages of PrestoMOS™
 
Inverters and Totem pole type PFC (Power Factor Correction) include more than two transistors. In this circuits, short-circuit current penetrating through high and low arms deteriorates turn-on losses in some cases…
Part Explanation
 
For Transistors

Design Model

Spice Model (lib)
 
Download SPICE model for R6025JNZ4

Additional information Batch Download 

Package Information

Package Dimensions
 
For TO247 package
Moisture Sensitivity Level
 
For Transistors
Anti-Whisker formation
 
For Transistors

Environmental Data

About Flammability of Materials
 
For Transistors
About Non-use SVHC under Reach Regulation
 
For Transistors
Compliance of the RoHS / ELV directive
 
For Transistors

Export Information

About Export Regulations
 
For Transistors