Obsolete R6025FNZ1
10V Drive Nch MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For R6025FNZ1

Part Number
R6025FNZ1
R6025FNZ1
R6025JNZ4
R6025JNZ4
Ordering Part Number R6025FNZ1C9 R6025JNZ4C13
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Recommended
Package TO-247 TO-247
Unit Quantity 450 600
Minimum Packing Quantity 450 30
Packing Type Bulk Tube
RoHS Yes Yes
Package Code TO-247AD TO-247AD
Package Size [mm] 15.94x25.14 (t=5.22) 15.94x25.14 (t=5.22)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 25.0 25.0
RDS(on)[O] VGS=10V (Typ.) 0.14 -
RDS(on)[O] VGS=15V (Typ.) - 0.14
RDS(on)[O] VGS=Drive (Typ.) 0.14 0.14
Drive Voltage [V] 10.0 15.0
Power Dissipation (PD) [W] 150.0 306.0
Total gate charge Qg [nC] 85.0 57.0
Trr (Typ.)[ns] 120 90
Mounting Style Leaded type Leaded type
Applications Motor, Inverter Motor, Inverter
Bare Die P/N - Available: K7807
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed