Obsolete
R6024ENZ1
10V Drive Nch MOSFET
Obsolete
R6024ENZ1
10V Drive Nch MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For R6024ENZ1
Part Number |
|
|
---|---|---|
Ordering Part Number | R6024ENZ1C9 | R6024ENZ4C13 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | TO-247 | TO-247 |
Unit Quantity | 450 | 600 |
Minimum Packing Quantity | 450 | 30 |
Packing Type | Bulk | Tube |
RoHS | Yes | Yes |
Package Code | TO-247AD | TO-247AD |
Package Size [mm] | 15.94x25.14 (t=5.22) | 15.94x25.14 (t=5.22) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 600 | 600 |
Drain Current ID [A] | 24.0 | 24.0 |
RDS(on)[O] VGS=10V (Typ.) | 0.15 | 0.15 |
RDS(on)[O] VGS=Drive (Typ.) | 0.15 | 0.15 |
Drive Voltage [V] | 10.0 | 10.0 |
Power Dissipation (PD) [W] | 120.0 | 245.0 |
Total gate charge Qg [nC] | 70.0 | 70.0 |
Trr (Typ.)[ns] | - | 625 |
Mounting Style | Leaded type | Leaded type |
Applications | Power Supply | Switching |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X