Not Recommended for New Designs R6020FNJ
Nch 600V 20A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For R6020FNJ

Part Number
R6020FNJ
R6020FNJ
R6020JNJ
R6020JNJ
Ordering Part Number R6020FNJTL R6020JNJGTL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package LPTS (D2PAK) LPTS (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-263 (D2PAK) TO-263 (D2PAK)
Package Size [mm] 10.1x13.1 (t=4.7) 10.1x13.1 (t=4.7)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 20.0 20.0
RDS(on)[O] VGS=10V (Typ.) 0.22 -
RDS(on)[O] VGS=15V (Typ.) - 0.18
RDS(on)[O] VGS=Drive (Typ.) 0.22 0.18
Drive Voltage [V] 10.0 15.0
Power Dissipation (PD) [W] 50.0 252.0
Total gate charge Qg [nC] 60.0 45.0
Trr (Typ.)[ns] - 85
Mounting Style Surface mount Surface mount
Applications Motor, Inverter Motor, Inverter
Bare Die P/N - Available: K7802
JEITA Package SC-83 SC-83
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed