Obsolete
R6020ANZ
10V Drive Nch MOSFET
Obsolete
R6020ANZ
10V Drive Nch MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For R6020ANZ
Part Number |
|
|
|
|
---|---|---|---|---|
Ordering Part Number | R6020ANZC8 | R6020KNZC17 | R6020KNZ4C13 | R6020KNZ4C13 |
Similar Level | - | Same Pinout, Package | Same Package | Similar Specification |
Data Sheet | ||||
Supply Status | Obsolete | Recommended | Recommended | Recommended |
Package | TO-3PF | TO-3PF | TO-247 | TO-247 |
Unit Quantity | 360 | 300 | 600 | 600 |
Minimum Packing Quantity | 360 | 30 | 30 | 30 |
Packing Type | Bulk | Tube | Tube | Tube |
RoHS | Yes | Yes | Yes | Yes |
Package Code | TO-3PF | TO-3PF | TO-247AD | TO-247AD |
Package Size [mm] | 15.5x26.5 (t=5.7) | 15.5x26.5 (t=5.7) | 15.94x25.14 (t=5.22) | 15.94x25.14 (t=5.22) |
Number of terminal | 3 | 3 | 3 | 3 |
Polarity | Nch | Nch | Nch | Nch |
Drain-Source Voltage VDSS [V] | 600 | 600 | 600 | 600 |
Drain Current ID [A] | 20.0 | 20.0 | 20.0 | 20.0 |
RDS(on)[O] VGS=10V (Typ.) | 0.17 | 0.17 | 0.17 | 0.17 |
RDS(on)[O] VGS=Drive (Typ.) | 0.17 | 0.17 | 0.17 | 0.17 |
Drive Voltage [V] | 10.0 | 10.0 | 10.0 | 10.0 |
Power Dissipation (PD) [W] | 120.0 | 68.0 | 231.0 | 231.0 |
Total gate charge Qg [nC] | 65.0 | 40.0 | 40.0 | 40.0 |
Trr (Typ.)[ns] | - | 500 | 500 | 500 |
Mounting Style | Leaded type | Leaded type | Leaded type | Leaded type |
Applications | - | Power Supply | Power Supply | Power Supply |
Bare Die P/N | - | Available: K8001 | Available: K8001 | Available: K8001 |
Storage Temperature (Min.)[°C] | -55 | -55 | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 | 150 | 150 |
Show / Hide Parameters
X