Rohm Breadcrumb

Rohm Productdetail

Nch 600V 18A Power MOSFET - R6018JNJ (New)

R6018JNJ is a power MOSFET for switching applications.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | R6018JNJGTL
Status | Active
Package | LPTS(D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-263(D2PAK)

JEITA Package

SC-83

Package Size[mm]

10.1x13.1(t=4.5)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

18.0

RDS(on)[Ω] VGS=15V (Typ.)

0.22

RDS(on)[Ω] VGS=Drive (Typ.)

0.22

Total gate charge Qg[nC]

42.0

Power Dissipation (PD)[W]

220.0

Drive Voltage[V]

15.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Fast reverse recovery time (trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant