Obsolete
R6015ANZ
10V Drive Nch MOSFET
Obsolete
R6015ANZ
10V Drive Nch MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For R6015ANZ
Part Number |
|
|
|
---|---|---|---|
Ordering Part Number | R6015ANZC8 | R6015KNZC17 | R6015KNX |
Similar Level | - | Same Pinout, Package | Same Package |
Data Sheet | |||
Supply Status | Obsolete | Recommended | Recommended |
Package | TO-3PF | TO-3PF | TO-220FM |
Unit Quantity | 360 | 300 | 1000 |
Minimum Packing Quantity | 360 | 30 | 50 |
Packing Type | Bulk | Tube | Tube |
RoHS | Yes | Yes | Yes |
Package Code | TO-3PF | TO-3PF | TO-220FM |
Package Size [mm] | 15.5x26.5 (t=5.7) | 15.5x26.5 (t=5.7) | 10.1x15.1 (t=4.8) |
Number of terminal | 3 | 3 | 3 |
Polarity | Nch | Nch | Nch |
Drain-Source Voltage VDSS [V] | 600 | 600 | 600 |
Drain Current ID [A] | 15.0 | 15.0 | 15.0 |
RDS(on)[O] VGS=10V (Typ.) | 0.23 | 0.26 | 0.26 |
RDS(on)[O] VGS=Drive (Typ.) | 0.23 | 0.26 | 0.26 |
Drive Voltage [V] | 10.0 | 10.0 | 10.0 |
Power Dissipation (PD) [W] | 110.0 | 60.0 | 60.0 |
Total gate charge Qg [nC] | 50.0 | 27.5 | 27.5 |
Trr (Typ.)[ns] | - | 415 | 415 |
Mounting Style | Leaded type | Leaded type | Leaded type |
Applications | - | Power Supply | Power Supply |
Bare Die P/N | - | Available: K8008 | Available: K8008 |
Storage Temperature (Min.)[°C] | -55 | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 | 150 |
Show / Hide Parameters
X