Not Recommended for New Designs
R6012FNJ
10V Drive Nch MOSFET
Not Recommended for New Designs
R6012FNJ
10V Drive Nch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For R6012FNJ
Part Number |
|
|
---|---|---|
Ordering Part Number | R6012FNJTL | R6012JNJGTL |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | LPTS (D2PAK) | LPTS (D2PAK) |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-263 (D2PAK) | TO-263 (D2PAK) |
Package Size [mm] | 10.1x13.1 (t=4.7) | 10.1x13.1 (t=4.7) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 600 | 600 |
Drain Current ID [A] | 12.0 | 12.0 |
RDS(on)[O] VGS=10V (Typ.) | 0.39 | - |
RDS(on)[O] VGS=15V (Typ.) | - | 0.3 |
RDS(on)[O] VGS=Drive (Typ.) | 0.39 | 0.3 |
Drive Voltage [V] | 10.0 | 15.0 |
Power Dissipation (PD) [W] | 50.0 | 160.0 |
Total gate charge Qg [nC] | 35.0 | 28.0 |
Trr (Typ.)[ns] | 75 | 70 |
Mounting Style | Surface mount | Surface mount |
Applications | Motor, Inverter | Motor, Inverter |
Bare Die P/N | - | Available: K7808 |
JEITA Package | SC-83 | SC-83 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X