Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Nch 600V 8A Power MOSFET - R6008MND3

Replacement Product For R6008MND3
Part Number Datasheet Package Pin Compatible
R6007JND3 TO-252

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | R6008MND3TL
Status | NRND
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-252(DPAK)

JEITA Package

SC-63

Package Size[mm]

6.5x9.5(t=2.3)

Applications

Motor, Inverter

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

8.0

RDS(on)[Ω] VGS=10V (Typ.)

0.45

RDS(on)[Ω] VGS=Drive (Typ.)

0.45

Total gate charge Qg[nC]

13.5

Power Dissipation (PD)[W]

115.0

Drive Voltage[V]

10.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Fast reverse recovery time (trr).
· Low on-resistance.
· Fast switching speed.
· Gate-source voltage (VGSS) guaranteed to be ±30V.
· Drive circuits can be simple.
· Pb-free lead plating; RoHS compliant.