Not Recommended for New Designs R6008FNJ
10V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For R6008FNJ

Part Number
R6008FNJ
R6008FNJ
R6009JNJ
R6009JNJ
Ordering Part Number R6008FNJTL R6009JNJGTL
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package LPTS (D2PAK) LPTS (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-263 (D2PAK) TO-263 (D2PAK)
Package Size [mm] 10.1x13.1 (t=4.7) 10.1x13.1 (t=4.7)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 8.0 9.0
RDS(on)[O] VGS=10V (Typ.) 0.73 -
RDS(on)[O] VGS=15V (Typ.) - 0.45
RDS(on)[O] VGS=Drive (Typ.) 0.73 0.45
Drive Voltage [V] 10.0 15.0
Power Dissipation (PD) [W] 50.0 125.0
Total gate charge Qg [nC] 20.0 22.0
Trr (Typ.)[ns] 67 65
Mounting Style Surface mount Surface mount
Applications Motor, Inverter Motor, Inverter
Bare Die P/N - Available: K7803
JEITA Package SC-83 SC-83
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed