Obsolete
R6007MNJ
Nch 600V 7A Power MOSFET
Obsolete
R6007MNJ
Nch 600V 7A Power MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For R6007MNJ
Part Number |
|
|
---|---|---|
Ordering Part Number | R6007MNJTL | R6007JNJGTL |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | LPTS (D2PAK) | LPTS (D2PAK) |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-263 (D2PAK) | TO-263 (D2PAK) |
Package Size [mm] | 10.1x13.1 (t=4.7) | 10.1x13.1 (t=4.7) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 600 | 600 |
Drain Current ID [A] | 7.0 | 7.0 |
RDS(on)[O] VGS=10V (Typ.) | 0.54 | - |
RDS(on)[O] VGS=15V (Typ.) | - | 0.6 |
RDS(on)[O] VGS=Drive (Typ.) | 0.54 | 0.6 |
Drive Voltage [V] | 10.0 | 15.0 |
Power Dissipation (PD) [W] | 94.0 | 96.0 |
Total gate charge Qg [nC] | 10.0 | 17.5 |
Trr (Typ.)[ns] | - | 60 |
Mounting Style | Surface mount | Surface mount |
Applications | - | Motor, Inverter |
Bare Die P/N | - | Available: K7809 |
JEITA Package | SC-83 | SC-83 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X