R6007KNX
600V 7A TO-220FM, High-speed switching Power MOSFET
R6007KNX
R6007KNX
600V 7A TO-220FM, High-speed switching Power MOSFET
R6007KNX is Low on-resistance and ultra fast switching speed Power MOSFET.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | R6007KNXC7G
Status |
Recommended
Package |
TO-220FM
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Package Code
TO-220FM
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
7
RDS(on)[Ω] VGS=10V(Typ.)
0.57
RDS(on)[Ω] VGS=Drive (Typ.)
0.57
Total gate charge Qg[nC]
14.5
Power Dissipation (PD)[W]
46
Drive Voltage[V]
10
Trr (Typ.)[ns]
302
Mounting Style
Leaded type
Bare Die Part Number
Available: K8010
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x15.1 (t=4.8)
Features:
- Low on-resistance.
- Ultra fast switching speed.
- Parallel use is easy.
- Pb-free lead plating; RoHS compliant.