Not Recommended for New Designs R6006AND
10V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For R6006AND

Part Number
R6006AND
R6006AND
R6007END3
R6007END3
Ordering Part Number R6006ANDTL R6007END3TL1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.4)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 6.0 7.0
RDS(on)[O] VGS=10V (Typ.) 0.9 0.57
RDS(on)[O] VGS=Drive (Typ.) 0.9 0.57
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 40.0 78.0
Total gate charge Qg [nC] 15.0 20.0
Trr (Typ.)[ns] - 340
Mounting Style Surface mount Surface mount
Applications - Power Supply
Bare Die P/N - Available: K7410
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed