Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Nch 600V 4A Power MOSFET - R6004KND

Replacement Product For R6004KND
Part Number Datasheet Package Pin Compatible
R6006KND3 TO-252

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | R6004KNDTL
Status | NRND
Package | CPT3
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-252(DPAK)

JEITA Package

SC-63

Package Size[mm]

6.5x9.5(t=2.3)

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

4.0

RDS(on)[Ω] VGS=10V (Typ.)

0.9

RDS(on)[Ω] VGS=Drive (Typ.)

0.9

Total gate charge Qg[nC]

10.2

Power Dissipation (PD)[W]

58.0

Drive Voltage[V]

10.0

Trr (Typ.)[ns]

230

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance.
  • Ultra fast switching speed.
  • Parallel use is easy.
  • Pb-free lead plating; RoHS compliant.