Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 10V Drive Nch MOSFET - R6004END

Replacement Product For R6004END
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | R6004ENDTL
Status | NRND
Package | CPT3
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-252(DPAK)

JEITA Package

SC-63

Package Size[mm]

6.5x9.5(t=2.3)

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

4.0

RDS(on)[Ω] VGS=10V (Typ.)

0.9

RDS(on)[Ω] VGS=Drive (Typ.)

0.9

Total gate charge Qg[nC]

15.0

Power Dissipation (PD)[W]

20.0

Drive Voltage[V]

10.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・ Low on-resistance.
・ Fast switching speed.
・ Gate-source voltage (VGSS) guaranteed to be ±20V.
・ Drive circuits can be simple.
・ Parallel use is easy.
・ Pb-free lead plating ; RoHS compliant