Not Recommended for New Designs R5007FNX
Nch 500V 7A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For R5007FNX

Part Number
R5007FNX
R5007FNX
R6007JNX
R6007JNX
Ordering Part Number R5007FNX R6007JNXC7G
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TO-220FM TO-220FM
Unit Quantity 500 2000
Minimum Packing Quantity 500 50
Packing Type Taping Tube
RoHS Yes Yes
Package Code TO-220FM TO-220FM
Package Size [mm] 10.1x15.1 (t=4.8) 10.1x15.1 (t=4.8)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 500 600
Drain Current ID [A] 7.0 7.0
RDS(on)[O] VGS=10V (Typ.) 1.0 -
RDS(on)[O] VGS=15V (Typ.) - 0.6
RDS(on)[O] VGS=Drive (Typ.) 1.0 0.6
Drive Voltage [V] 10.0 15.0
Power Dissipation (PD) [W] 40.0 46.0
Total gate charge Qg [nC] 15.0 17.5
Trr (Typ.)[ns] - 60
Mounting Style Leaded type Leaded type
Applications Motor, Inverter Motor, Inverter
Bare Die P/N - Available: K7809
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed