Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 30V Nch+Pch Small Signal MOSFET - QS8M13

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | QS8M13TCR
Status | NRND
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TSMT8

Package Size[mm]

3.0x2.8(t=0.8)

Applications

Switching

Number of terminal

8

Polarity

Nch+Pch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

6.0

RDS(on)[Ω] VGS=4V (Typ.)

0.028

RDS(on)[Ω] VGS=4.5V (Typ.)

0.025

RDS(on)[Ω] VGS=10V (Typ.)

0.02

RDS(on)[Ω] VGS=Drive (Typ.)

0.028

Total gate charge Qg[nC]

5.5

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 4V-drive type
· Nch+Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant