Not Recommended for New Designs QS8J12
1.5V Drive Pch+Pch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For QS8J12

Part Number
QS8J12
QS8J12
QS8J13
QS8J13
Ordering Part Number QS8J12TCR QS8J13TR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TSMT8 TSMT8
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TSMT8 TSMT8
Package Size [mm] 3x2.8 (t=0.85) 3x2.8 (t=0.85)
Number of terminal 8 8
Polarity Pch+Pch Pch+Pch
Drain-Source Voltage VDSS [V] -12 -12
Drain Current ID [A] -4.5 -5.5
RDS(on)[O] VGS=1.5V (Typ.) 0.049 0.029
RDS(on)[O] VGS=2.5V (Typ.) 0.027 0.019
RDS(on)[O] VGS=4.5V (Typ.) 0.021 0.015
RDS(on)[O] VGS=Drive (Typ.) 0.049 0.029
Drive Voltage [V] -1.5 -1.5
Power Dissipation (PD) [W] 1.5 1.5
Total gate charge Qg [nC] 40.0 60.0
Mounting Style Surface mount Surface mount
Applications Switching Switching
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed