Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 1.5V Drive Pch+Pch MOSFET - QS8J12

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | QS8J12TCR
Status | NRND
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TSMT8

Package Size[mm]

3.0x2.8(t=0.8)

Applications

Switching

Number of terminal

8

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-4.5

RDS(on)[Ω] VGS=1.5V (Typ.)

0.049

RDS(on)[Ω] VGS=2.5V (Typ.)

0.027

RDS(on)[Ω] VGS=4.5V (Typ.)

0.021

RDS(on)[Ω] VGS=Drive (Typ.)

0.049

Total gate charge Qg[nC]

40.0

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Low voltage(1.5V) drive type
· Pch+Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant