QS6K21
45V Nch+Nch Small Signal MOSFET
QS6K21
QS6K21
45V Nch+Nch Small Signal MOSFET
Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
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
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
45
Drain Current ID[A]
1
RDS(on)[Ω] VGS=2.5V(Typ.)
0.415
RDS(on)[Ω] VGS=4V(Typ.)
0.31
RDS(on)[Ω] VGS=4.5V(Typ.)
0.3
RDS(on)[Ω] VGS=Drive (Typ.)
0.415
Total gate charge Qg[nC]
1.5
Power Dissipation (PD)[W]
1.25
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
· 2.5V-drive type· Nch+Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant