Rohm Breadcrumb

Rohm Productdetail

2.5V Drive Pch+SBD MOSFET - QS5U21

ROHM MOSFETs are made as low RDS(on) resistance devices utilizing the micro-processing technologies and available in wide lineup including hybrid types (MOSFET + Schottky Barrier Diode) to meet various needs in the market.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.

Technical Documents

Application Note

NE Handbook Series
 
For Power Device
Operation Notes
 
About TR Die Temperature
Operation Notes
 
Before using ROHM Transistor
Part Explanation
 
For Transistors

Design Model

Spice Model (lib)
 
Thermal Model
 
Download QS5U21 Thermal Model

Additional information Batch Download 

Package Information

Package Dimensions
 
For TSMT5 package
Inner Structure
 
For QS5U21
Taping Information
 
For TSMT5 package
Explanation for Marking
 
For TSMT5 package
Moisture Sensitivity Level
 
For Transistors
Anti-Whisker formation
 
For Transistors
Condition of Soldering
 
For TSMT5 package

Environmental Data

Constitution Materials List - Please contact us by filling in the form.
 
About Flammability of Materials
 
For Transistors
About Non-use SVHC under Reach Regulation
 
For Transistors
Compliance of the RoHS / ELV directive
 
For Transistors

Reliability Information

Reliability Test Result
 
For QS5U21

Product Data

ESD Data
 
For QS5U21

Export Information

About Export Regulations
 
For Transistors