QH8MA2
30V Nch+Pch Middle Power MOSFET
QH8MA2
QH8MA2
30V Nch+Pch Middle Power MOSFET
The Middle Power MOSFET QH8MA2 is suitable for switching power supply.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | QH8MA2TCR
Status |
Recommended
Package |
TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
TSMT8
Applications
Motor
Number of terminal
8
Polarity
Nch+Pch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
4.5
RDS(on)[Ω] VGS=4.5V(Typ.)
0.04
RDS(on)[Ω] VGS=10V(Typ.)
0.025
RDS(on)[Ω] VGS=Drive (Typ.)
0.04
Total gate charge Qg[nC]
4.7
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3x2.8 (t=0.85)
Features:
· Low on - resistance.· Small Surface Mount Package (TSMT8).
· Pb-free lead plating; RoHS compliant.
· Halogen Free