Rohm Breadcrumb

Rohm Productdetail

-20V Pch+Pch Small Signal MOSFET - QH6J1 (New)

QH6J1 is the low on - resistance MOSFET, built-in G-S protection diode for switching application.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | QH6J1TR
Status | Active
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-457T

JEITA Package

SC-95

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

6

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-1.5

RDS(on)[Ω] VGS=2.5V (Typ.)

0.31

RDS(on)[Ω] VGS=4V (Typ.)

0.17

RDS(on)[Ω] VGS=4.5V (Typ.)

0.155

RDS(on)[Ω] VGS=Drive (Typ.)

0.31

Total gate charge Qg[nC]

3.0

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on - resistance.
  • Built-in G-S Protection Diode.
  • Small Surface Mount Package(TSMT6).
  • Pb-free lead plating; RoHS compliant.