HP8KA1
Nch+Nch 30V Power MOSFET
HP8KA1
HP8KA1
Nch+Nch 30V Power MOSFET
The surface mount package HP8KA1 is suitable for Load Switch, LiB charging and discharging switch.
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
HSOP8D (5x6)
Applications
DC/DC Convertor
Number of terminal
9
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
14
RDS(on)[Ω] VGS=4.5V(Typ.)
0.005
RDS(on)[Ω] VGS=10V(Typ.)
0.0035
RDS(on)[Ω] VGS=Drive (Typ.)
0.005
Total gate charge Qg[nC]
24
Power Dissipation (PD)[W]
3
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5x6 (t=1.1)
Features:
・ Low on - resistance.・ Pb-free lead plating ; RoHS compliant
・ Halogen Free.