Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 4V Drive Nch+SBD MOSFET - ES6U3

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | ES6U3T2CR
Status | NRND
Package | WEMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-563T

JEITA Package

SC-120

Package Size[mm]

1.6x1.6(t=0.6)

Number of terminal

6

Polarity

Nch+Schottky

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

1.4

RDS(on)[Ω] VGS=4V (Typ.)

0.27

RDS(on)[Ω] VGS=4.5V (Typ.)

0.25

RDS(on)[Ω] VGS=10V (Typ.)

0.17

RDS(on)[Ω] VGS=Drive (Typ.)

0.27

Total gate charge Qg[nC]

1.4

Power Dissipation (PD)[W]

0.7

Drive Voltage[V]

4.0

Reverse voltage VR (Diode) [V]

20.0

Forward Current IF (Diode) [A]

0.5

Forward Current Surge Peak IFSM (Diode) [A]

2.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Multiple Schottky Barrier Diodes Middle Power MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant