R6507KNJ
650V 7A TO-263, High-speed switching Power MOSFET
R6507KNJ
R6507KNJ
650V 7A TO-263, High-speed switching Power MOSFET
R6507KNJ is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
650
Drain Current ID[A]
7
RDS(on)[Ω] VGS=10V(Typ.)
0.605
RDS(on)[Ω] VGS=Drive (Typ.)
0.605
Total gate charge Qg[nC]
14.5
Power Dissipation (PD)[W]
78
Drive Voltage[V]
10
Trr (Typ.)[ns]
320
Mounting Style
Surface mount
Bare Die Part Number
Available: K8060
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Features:
- Low on-resistance
- Ultra fast switching speed
- Parallel use is easy
- Pb-free plating ; RoHS compliant