R6011KND3
600V 11A TO-252, High-speed switching Power MOSFET

Power MOSFET R6011KND3 is suitable for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6011KND3TL1
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

11

RDS(on)[Ω] VGS=10V(Typ.)

0.34

RDS(on)[Ω] VGS=Drive (Typ.)

0.34

Total gate charge Qg[nC]

22

Power Dissipation (PD)[W]

124

Drive Voltage[V]

10

Trr (Typ.)[ns]

355

Mounting Style

Surface mount

Bare Die Part Number

Available: K8003

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Ultra fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed