Rohm Breadcrumb

Rohm Productdetail

100V Nch+Nch Middle Power MOSFET - SP8K52FRA

SP8K52FRA is the high reliability Automotive transistor, suitable for switching applications and motor drive.

Part Number | SP8K52FRATB
Status | Active
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

3.0

RDS(on)[Ω] VGS=4V(Typ.)

0.135

RDS(on)[Ω] VGS=4.5V(Typ.)

0.13

RDS(on)[Ω] VGS=10V(Typ.)

0.12

RDS(on)[Ω] VGS=Drive (Typ.)

0.135

Total gate charge Qg[nC]

8.5

Power Dissipation (PD)[W]

2.0

Drive Voltage[V]

4.0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on - resistance.
  • Small Surface Mount Package (SOP8).
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
  • AEC-Q101 Qualified