Rohm Breadcrumb

Rohm Productdetail

4V Drive Nch+Nch MOSFET (AEC-Q101 Qualified) - SP8K31FRA

Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Part Number | SP8K31FRATB
Status | Active
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=4V(Typ.)

0.033

RDS(on)[Ω] VGS=4.5V(Typ.)

0.1

RDS(on)[Ω] VGS=10V(Typ.)

0.085

RDS(on)[Ω] VGS=Drive (Typ.)

0.1

Total gate charge Qg[nC]

3.7

Power Dissipation (PD)[W]

2.0

Drive Voltage[V]

4.0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 4V-drive type
· Nch+Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant