Not Recommended for New Designs SP8J66FRA
-30V Pch+Pch Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | SP8J66FRATB
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-9

RDS(on)[Ω] VGS=4V(Typ.)

0.019

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0175

RDS(on)[Ω] VGS=10V(Typ.)

0.0135

RDS(on)[Ω] VGS=Drive (Typ.)

0.019

Total gate charge Qg[nC]

35

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.75)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (SOP8)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed