Rohm Breadcrumb

Rohm Productdetail

1.5V Drive Nch MOSFET (AEC-Q101 Qualified) - RUR040N02FRA

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Part Number | RUR040N02FRATL
Status | Active
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-346T

JEITA Package

SC-96

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

4.0

RDS(on)[Ω] VGS=1.5V(Typ.)

0.055

RDS(on)[Ω] VGS=2.5V(Typ.)

0.033

RDS(on)[Ω] VGS=4.5V(Typ.)

0.025

RDS(on)[Ω] VGS=Drive (Typ.)

0.055

Total gate charge Qg[nC]

8.0

Power Dissipation (PD)[W]

1.0

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low voltage(1.5V) drive type
  • Nch Small-signal MOSFET
  • Small Surface Mount Package
  • Pb Free/RoHS Compliant
  • AEC-Q101 Qualified