RUQ050N02HZG
Automotive Nch 20V 5A Small Signal MOSFET

RUQ050N02HZG is a MOSFET with low on - resistance, suitable for switching.

Product Detail

 
Part Number | RUQ050N02HZGTR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

5

RDS(on)[Ω] VGS=1.5V(Typ.)

0.04

RDS(on)[Ω] VGS=1.8V(Typ.)

0.032

RDS(on)[Ω] VGS=2.5V(Typ.)

0.027

RDS(on)[Ω] VGS=4.5V(Typ.)

0.022

RDS(on)[Ω] VGS=Drive (Typ.)

0.04

Total gate charge Qg[nC]

12

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Small surface mount package(TSMT)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed