Rohm Breadcrumb

Rohm Productdetail

2.5V Drive Pch MOSFET (AEC-Q101 Qualified) - RTR025P02FRA

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Part Number | RTR025P02FRATL
Status | Active
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-346T

JEITA Package

SC-96

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-2.5

RDS(on)[Ω] VGS=2.5V(Typ.)

0.115

RDS(on)[Ω] VGS=4V(Typ.)

0.075

RDS(on)[Ω] VGS=4.5V(Typ.)

0.07

RDS(on)[Ω] VGS=Drive (Typ.)

0.115

Total gate charge Qg[nC]

7.0

Power Dissipation (PD)[W]

1.0

Drive Voltage[V]

-2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 2.5V-drive type
· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant