Not Recommended for New Designs RTQ025P02FRA
Pch -20V -2.5A Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RTQ025P02FRA

Part Number
RTQ025P02FRA
RTQ025P02FRA
RTQ025P02HZG
RTQ025P02HZG
Ordering Part Number RTQ025P02FRATR RTQ025P02HZGTR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT6 TSMT6
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-457T SOT-457T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 6 6
Polarity Pch Pch
Drain-Source Voltage VDSS [V] -20 -20
Drain Current ID [A] -2.5 -2.5
RDS(on)[O] VGS=2.5V (Typ.) 0.14 0.14
RDS(on)[O] VGS=4V (Typ.) 0.08 0.08
RDS(on)[O] VGS=4.5V (Typ.) 0.072 0.072
RDS(on)[O] VGS=Drive (Typ.) 0.14 0.14
Drive Voltage [V] -2.5 -2.5
Power Dissipation (PD) [W] 1.25 1.25
Total gate charge Qg [nC] 6.4 6.4
Mounting Style Surface mount Surface mount
JEITA Package SC-95 SC-95
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed