Not Recommended for New Designs RSS100N03FRA
Nch 30V 10A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSS100N03FRA

Part Number
RSS100N03FRA
RSS100N03FRA
RSS100N03HZG
RSS100N03HZG
Ordering Part Number RSS100N03FRATB RSS100N03HZGTB
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOP8 SOP8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOP8 SOP8
Package Size [mm] 5x6 (t=1.75) 5x6 (t=1.75)
Number of terminal 8 8
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 30 30
Drain Current ID [A] 10.0 10.0
RDS(on)[O] VGS=4V (Typ.) 0.0135 0.0135
RDS(on)[O] VGS=4.5V (Typ.) 0.0125 0.0125
RDS(on)[O] VGS=10V (Typ.) 0.0095 0.0095
RDS(on)[O] VGS=Drive (Typ.) 0.0135 0.0135
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 2.0 2.0
Total gate charge Qg [nC] 14.0 14.0
Mounting Style Surface mount Surface mount
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed