Rohm Breadcrumb

Rohm Productdetail

Nch 45V 7A Power MOSFET - RSS070N05FRA

RSS070N05FRA is a MOSFET with low on-resistance, suitable for switching. It is a highly reliable product for automotive.

Part Number | RSS070N05FRATB
Status | Active
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

7.0

RDS(on)[Ω] VGS=4V(Typ.)

0.025

RDS(on)[Ω] VGS=4.5V(Typ.)

0.023

RDS(on)[Ω] VGS=10V(Typ.)

0.018

RDS(on)[Ω] VGS=Drive (Typ.)

0.025

Total gate charge Qg[nC]

12.0

Power Dissipation (PD)[W]

2.0

Drive Voltage[V]

4.0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance
  • Small Surface Mount Package (SOP8)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified