Not Recommended for New Designs RSS065N06FRA
Nch 60V 6.5A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSS065N06FRA

Part Number
RSS065N06FRA
RSS065N06FRA
RSS065N06HZG
RSS065N06HZG
Ordering Part Number RSS065N06FRATB RSS065N06HZGTB
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOP8 SOP8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOP8 SOP8
Package Size [mm] 5x6 (t=1.75) 5x6 (t=1.75)
Number of terminal 8 8
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 60 60
Drain Current ID [A] 6.5 6.5
RDS(on)[O] VGS=4V (Typ.) 0.031 0.031
RDS(on)[O] VGS=4.5V (Typ.) 0.028 0.028
RDS(on)[O] VGS=10V (Typ.) 0.024 0.024
RDS(on)[O] VGS=Drive (Typ.) 0.031 0.031
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 2.0 2.0
Total gate charge Qg [nC] 11.0 11.0
Mounting Style Surface mount Surface mount
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed