RSR015P06HZG
Pch -60V -1.5A Small Signal MOSFET for Automotive

RSR015P06HZG is a low on-resistance MOSFET for automotive, suitable for switching applications.

Product Detail

 
Part Number | RSR015P06HZGTL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-1.5

RDS(on)[Ω] VGS=4V(Typ.)

0.255

RDS(on)[Ω] VGS=4.5V(Typ.)

0.24

RDS(on)[Ω] VGS=10V(Typ.)

0.2

RDS(on)[Ω] VGS=Drive (Typ.)

0.255

Total gate charge Qg[nC]

10

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • High Power small mold Package (TSMT3)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed