Rohm Breadcrumb

Rohm Productdetail

4V Drive Pch MOSFET (AEC-Q101 Qualified) - RSQ025P03FRA

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Part Number | RSQ025P03FRATR
Status | Active
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-457T

JEITA Package

SC-95

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-2.5

RDS(on)[Ω] VGS=4V(Typ.)

0.145

RDS(on)[Ω] VGS=4.5V(Typ.)

0.12

RDS(on)[Ω] VGS=10V(Typ.)

0.08

RDS(on)[Ω] VGS=Drive (Typ.)

0.145

Total gate charge Qg[nC]

4.4

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 4V-drive type
· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant