Rohm Breadcrumb

Rohm Productdetail

Nch 60V 1.5A Power MOSFET - RSQ015N06FRA

RSQ015N06FRA is the high reliability Automotive MOSFET, suitable for the switching application.

Part Number | RSQ015N06FRATR
Status | Active
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-457T

JEITA Package

SC-95

Package Size[mm]

2.9x2.8(t=1.0max.)

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

1.5

RDS(on)[Ω] VGS=4V(Typ.)

0.255

RDS(on)[Ω] VGS=4.5V(Typ.)

0.24

RDS(on)[Ω] VGS=10V(Typ.)

0.21

RDS(on)[Ω] VGS=Drive (Typ.)

0.255

Total gate charge Qg[nC]

2.0

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

4.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 4V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant