Rohm Breadcrumb

Rohm Productdetail

4V Drive Nch MOSFET (AEC-Q101 Qualified) - RSD201N10FRA

Part Number | RSD201N10FRATL
Status | Active
Package | CPT3
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

TO-252(DPAK)

JEITA Package

SC-63

Package Size[mm]

6.5x9.5(t=2.3)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

20.0

RDS(on)[Ω] VGS=4V(Typ.)

0.036

RDS(on)[Ω] VGS=10V(Typ.)

0.033

RDS(on)[Ω] VGS=Drive (Typ.)

0.036

Power Dissipation (PD)[W]

20.0

Drive Voltage[V]

4.0

Mounting Style

Surface mount

Features:

・ Low on-resistance.
・ Fast switching speed.
・ Drive circuits can be simple.
・ Parallel use is easy.
・ Pb-free lead plating ; RoHS compliant
・ 100% Avalanche tested