- Home
- MOSFETs
- Automotive MOSFETs
- Automotive Single-Nch MOSFETs
- RSD150N06FRA
Not Recommended for New Designs
RSD150N06FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)
Not Recommended for New Designs
RSD150N06FRA
4V Drive Nch MOSFET (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSD150N06FRA
Part Number |
|
|
---|---|---|
Ordering Part Number | RSD150N06FRATL | RD3L150SNFRATL |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | CPT3 | TO-252 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 6.5x9.5 (t=2.3) | 6.6x10.0 (t=2.3) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
Drain-Source Voltage VDSS [V] | 60 | 60 |
Drain Current ID [A] | 15.0 | 15.0 |
RDS(on)[O] VGS=4V (Typ.) | 0.048 | 0.036 |
RDS(on)[O] VGS=4.5V (Typ.) | - | 0.033 |
RDS(on)[O] VGS=10V (Typ.) | 0.037 | 0.028 |
RDS(on)[O] VGS=Drive (Typ.) | 0.048 | 0.036 |
Drive Voltage [V] | 4.0 | 4.0 |
Power Dissipation (PD) [W] | 20.0 | 20.0 |
Total gate charge Qg [nC] | 10.0 | 18.0 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X